IESNA:LM-63-2002
[TEST]P1439393
[MORE]REPORT IS SCALED FROM IESNA LM-79-24 TEST DATA (G2-2405-119-2, G2-2312-242-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]3/31/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - CORELITE
[LUMCAT]CB3-B-030U-120D-927-1D-UNV-STD-W-4
[LUMINAIRE]CORELITE BASIC SLOT LED LUMINAIRE, BATWING UPLIGHT
[MORE]3-INCH APERTURE
[MORE]DOWNLIGHT 1200 LUMENS PER FOOT
[MORE]UPLIGHT 300 LUMENS PER FOOT
[LAMP]2700K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_LIFETIME_TM21_2011]72000
[_LIFETIME PERCENTAGE]L70(12000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Classroom, Commercial, Corridor, Educational, Entertainment, Gymnasium, Hospitality, Hotel, Office, Retail, Ambient, Decorative, Direct - Indirect, Linear, Task
[_SEARCH_MOUNTING] SUSPENDED
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS] 6040
TILT=NONE
1 -1 1 73 5 1 1 0.237833 4 0
1 1 46.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180
0 22.5 45 67.5 90
1935.5 1925.6 1919 1904.1 1888.8 1861.3 1824.1 1778.8 1745.8 1701.8
1641.3 1580.6 1530 1479.4 1409 1324.1 1270.2 1216.3 1132.7 1048.6
992.5 935.3 849.5 763.7 706.6 648.3 563.6 479.7 424.8 372
291.4 217.7 170.5 126.5 66 19.8 0 2.5 8.4 17.5
24.2 31.8 43.2 55.8 64.3 71.9 82.2 89.8 94.8 100.7
109.6 118.4 124.3 130.2 141.2 152.3 159.1 166.7 178 186.9
192.8 197.9 205.4 213 218.1 222.3 227.6 232.4 234.9 237.5
240.2 240.8 239.2
1935.5 1944.9 1943.2 1926.2 1912.9 1886.5 1840.3 1795.7 1760.6 1715.5
1646.7 1581.9 1531.3 1475.4 1395.6 1316 1256.7 1200.7 1115.2 1029.5
972.3 914.1 826.7 741.2 685.1 627.8 543.4 462.5 408.6 354.8
275.3 204.6 158.4 116.5 60.6 19.8 0 5.8 23.9 53.3
75.7 98.2 133.8 158.2 168.3 170.9 167.7 159.6 159.7 160.7
169.3 175.7 179.9 184.2 188.6 194 198.2 201.7 205.9 208.1
208.2 212.5 220.9 227.9 230.4 233 233.7 235.5 238 242.2
245.4 243.3 239.2
1935.5 1927.8 1920.4 1902.5 1886 1865.1 1824.1 1765.3 1727.9 1688.3
1620.7 1546.2 1490.1 1436.2 1356.8 1270.2 1209.7 1152.5 1068.1 977.6
918.3 860 773.9 688.7 633.7 577.6 496.2 416 364.3 312.6
241.9 175.7 136.1 102 57.7 18.7 0 1.7 9.5 24.4
37.9 57.3 96.9 159.7 212.8 283.6 402.4 492.6 528.9 539
526.8 493.9 467.8 449.2 426.7 405.6 388.8 372.7 356.1 337.3
329.8 320.5 305.5 287.8 276 263.4 245.5 246.9 244.4 241
238.1 241.7 239.2
1935.5 1930.1 1917.9 1897 1879.3 1854 1813.1 1757.5 1716.8 1669.5
1598.6 1519.3 1461.1 1401.8 1316.7 1230 1169.5 1107.9 1016.9 928.1
869.7 810.4 724.1 641.6 586.6 531.6 452 375.3 326.9 280.8
217.1 161.6 126.5 97.9 57.7 17.6 0 0.9 5.3 13
18.9 25.6 39.9 61.5 80.7 110 175 278.4 356.6 434.3
531.1 570.9 584.5 584.8 581.9 563.4 543.5 525 495.2 465.1
438.3 413.8 378.1 351.4 338.6 316.7 287 257.8 255.1 248.3
239.2 241.7 239.2
1935.5 1934.4 1931.4 1909.1 1886 1859.6 1813.1 1754.6 1712.8 1664.4
1591.8 1510.5 1454.4 1397.2 1308.7 1217.9 1157.4 1094.8 1002.1 911.7
852.3 796.2 710.7 625.5 570.5 516.6 438.5 364.6 316.2 273.3
213.1 159.5 126.5 97.9 57.7 17.6 0 1.7 5.3 11.8
16.9 21.9 32.7 49.5 62.2 84.9 132.7 214.7 285.5 368.9
490.9 558.4 575.2 589.6 595.2 591.2 583.7 567.6 541.5 503.4
485.7 457 417.2 378 356.1 336.7 306.6 273.7 260.2 252.6
241.3 244.2 239.2
